EuropacPRO kit, flexible design, shielded, for backplane mounting

Image for EuropacPRO kit, flexible design, shielded, for backplane mounting from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Rear horizontal rail for backplane mounting with insulation strip
  • Supplied as space-saving flat-pack
  • Modifications such as cutouts, different fininshes or dimensions availalble
  • EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels. Testing in accordance with VG 95373 part 15
  • IP 20, in accordance with IEC 60529
  • Aluminum construction
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
  • Subrack with side panel type F ("flexible"), Front 19" bracket included, depth-adjustable 19" bracket sold separately
  • Horizontal rail type "light"

    Note:

    Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material

    Load:

    Up to 11 kg

    Shock/vibration:

    Up to 2 g

    Design:

    EuropacPRO, Flexible

    EMC Shielding:

    Shielded

    Type:

    Subrack Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Height U Depth mm Depth D mm Depth D1 mm Width HP
Catalog Number Height U Depth mm Depth D mm Depth D1 mm Width HP
3 235.0 235.0 175/235 84
3 295.0 295.0 175/235/295 84
3 355.0 355.0 175/235/295 84
3 415.0 415.0 175/235/295 84
3 475.0 475.0 175/235/295 84
6 235.0 235.0 175/235 84
6 295.0 295.0 175/235/295 84
6 355.0 355.0 175/235/295 84
6 415.0 415.0 175/235/295 84
6 475.0 475.0 175/235/295 84