Universal frame (Eurorack)

Image for Universal frame (Eurorack) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Finish: RAL 7021
  • Screw-fixed, frame Al die-cast, uprights Al extrusion
  • Other dimensions available on request
  • 19" plane, depth-adjustable in 25 mm increments, can be assembled with depth members and 19" panel/slide mounts

    Product family:

    Eurorack

    Accessory category:

    Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Depth mm
 
Catalog Number Depth mm Height mm Width mm Qty Color Height U Depth D mm Description
Catalog Number Depth mm Height mm Width mm Qty Color Height U Depth D mm Description
600.0 998.0 600.0 1 piece RAL 7021 20 - -
800.0 998.0 600.0 1 piece RAL 7021 20 - -
600.0 1220.0 600.0 1 piece RAL 7021 25 - -
800.0 1220.0 600.0 1 piece RAL 7021 25 - -
600.0 1398.0 600.0 1 piece RAL 7021 29 - -
800.0 1398.0 600.0 1 piece RAL 7021 29 - -
600.0 1620.0 600.0 1 piece RAL 7021 34 600.0 Universal frame, rack Al die‐cast, uprights Al extrusion, 19" plane can be built in 25 mm increments with depth members and depth‐adjustable 19" panel/slide mounts
800.0 1620.0 600.0 1 piece RAL 7021 34 800.0 Universal frame, frame Al-diecasting, upright Al extrusion
900.0 1620.0 600.0 1 piece RAL 7021 34 900.0 Universal frame, frame Al-diecasting, upright Al extrusion
600.0 1798.0 600.0 1 piece RAL 7021 38 600.0 Universal frame, frame Al-diecasting, upright Al extrusion
800.0 1798.0 600.0 1 piece RAL 7021 38 800.0 Universal frame, frame Al-diecasting, upright Al extrusion
900.0 1798.0 600.0 1 piece RAL 7021 38 900.0 Universal frame, frame Al-diecasting, upright Al extrusion
600.0 1798.0 800.0 1 piece RAL 7021 38 600.0 Universal frame, frame Al-diecasting, upright Al extrusion
800.0 1798.0 800.0 1 piece RAL 7021 38 800.0 Universal frame, frame Al-diecasting, upright Al extrusion
600.0 2020.0 600.0 1 piece RAL 7021 43 600.0 Universal frame, frame Al-diecasting, upright Al extrusion
800.0 2020.0 600.0 1 piece RAL 7021 43 800.0 Universal frame, frame Al-diecasting, upright Al extrusion
900.0 2020.0 600.0 1 piece RAL 7021 43 900.0 Universal frame, frame Al-diecasting, upright Al extrusion
600.0 2020.0 800.0 1 piece RAL 7021 43 600.0 Universal frame, frame Al-diecasting, upright Al extrusion
800.0 2020.0 800.0 1 piece RAL 7021 43 800.0 Universal frame, frame Al-diecasting, upright Al extrusion
600.0 2198.0 600.0 1 piece RAL 7021 47 - -
800.0 2198.0 600.0 1 piece RAL 7021 47 - -
900.0 2198.0 600.0 1 piece RAL 7021 47 - -
800.0 2198.0 800.0 1 piece RAL 7021 47 - -