Steel door (Eurorack), 120° and 180 ° opening angle, RAL 7035 / RAL 7021

Image for Steel door (Eurorack) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • at 180°: Lever handle
  • at 120°: Safety lock with two keys
  • Can be mounted on all four sides
  • St, 1 mm

    Product family:

    Eurorack

    Note:

  • Further dimensions available on ServicePlus
  • 180° steel door with lever handle, see ServicePLUS
  • Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
Configuration
 
Catalog Number Height mm Width mm Qty For cabinet height mm Color Material For cabinet height Novastar For cabinet width Eurorack Description Description Height U For cabinet height Product status
Catalog Number Height mm Width mm Qty For cabinet height mm Color Material For cabinet height Novastar For cabinet width Eurorack Description Description Height U For cabinet height Product status
733.0 553.0 1 piece 782 RAL 7035 steel 767.0 600.0 Opening angle 120° St, 1 mm, safety lock with 2 keys, RAL 7035 16 16 -
733.0 553.0 1 piece 782 RAL 7021 steel 767.0 600.0 Opening angle 120° St, 1 mm, RAL 7021, safety lock with 2 keys 16 16 -
911.0 553.0 1 piece 945 RAL 7035 steel 945.0 600.0 Opening angle 120° St, 1 mm, safety lock with 2 keys, RAL 7035 20 20 -
911.0 553.0 1 piece 945 RAL 7021 steel 945.0 600.0 Opening angle 120° St, 1 mm, RAL 7021, safety lock with 2 keys 20 20 -
1133.0 553.0 1 piece 1167 RAL 7035 steel 1167.0 600.0 Opening angle 120° St, 1 mm, safety lock with 2 keys, RAL 7035 25 25 -
1133.0 553.0 1 piece 1167 RAL 7021 steel 1167.0 600.0 Opening angle 120° St, 1 mm, RAL 7021, safety lock with 2 keys 25 25 -
1311.0 600.0 1 piece 1290 RAL 7035 steel 1290.0 600.0 Opening angle 120° - 29 29 -
1398.0 600.0 1 piece 1398 RAL 7035 steel 1290.0 600.0 Opening angle 180° St, 1 mm, RAL 7035, lever handle (incl. blank insert), please order DIN profile half cylinder separately 29 29 -
1311.0 600.0 1 piece 1290 RAL 7021 steel 1290.0 600.0 Opening angle 120° - 29 29 -
1398.0 600.0 1 piece 1398 RAL 7021 steel 1290.0 1290.0 Opening angle 180° St, 1 mm, RAL 7021, lever handle (incl. blank insert), please order DIN profile half cylinder separately 29 29 -
1533.0 553.0 1 piece 1567 RAL 7035 steel 1567.0 600.0 Opening angle 120° St, 1 mm, RAL 7035, safety lock with 2 keys 34 34 -
1533.0 600.0 1 piece 1620 RAL 7035 steel 1567.0 600.0 Opening angle 180° St, 1 mm, lever handle with blind insert, RAL 7035, please order DIN profile half cylinder separately 34 34 -
1533.0 600.0 1 piece 1567 RAL 7021 steel 1567.0 600.0 Opening angle 120° St, 1 mm, RAL 7021, safety lock with 2 keys 34 34 -
1533.0 600.0 1 piece 1620 RAL 7021 steel 1567.0 600.0 Opening angle 180° St, 1 mm, lever handle with blind insert, RAL 7021, please order DIN profile half cylinder separately 34 34 -
1798.0 600.0 1 piece 1798 RAL 7035 steel 1745.0 600.0 Opening angle 120° - 38 38 -
1798.0 600.0 1 piece 1798 RAL 7021 steel 1745.0 600.0 Opening angle 120° - 38 38 -
1798.0 600.0 1 piece 1798 RAL 7035 steel 1745.0 600.0 Opening angle 180° - 38 38 -
1798.0 600.0 1 piece 1798 RAL 7021 steel 1745.0 600.0 Opening angle 180° - 38 38 -
1798.0 800.0 1 piece 1798 RAL 7035 steel 1745.0 800.0 Opening angle 120° - 38 38 -
1798.0 600.0 1 piece 1798 RAL 7021 steel 1745.0 800.0 Opening angle 120° - 38 38 -
1798.0 800.0 1 piece 1798 RAL 7021 steel 1745.0 800.0 Opening angle 180° - 38 38 Phasing-out
1798.0 800.0 1 piece 1798 RAL 7035 steel 1745.0 800.0 Opening angle 180° - 38 38 -
2020.0 600.0 1 piece 2020 RAL 7035 steel 1967.0 600.0 Opening angle 120° - 43 43 -
2020.0 800.0 1 piece 2020 RAL 7035 steel 1967.0 800.0 Opening angle 120° - 43 43 -
2020.0 600.0 1 piece 2020 RAL 7035 steel 1967.0 600.0 Opening angle 180° St, 1 mm, RAL 7035, lever handle (incl. blind insert), please order DIN half cylinder separately 43 43 -
2020.0 800.0 1 piece 2020 RAL 7035 steel 1967.0 800.0 Opening angle 180° - 43 43 -
2020.0 600.0 1 piece 2020 RAL 7021 steel 1967.0 600.0 Opening angle 120° - 43 43 -
2020.0 600.0 1 piece 2020 RAL 7021 steel 1967.0 800.0 Opening angle 120° - 43 43 Phasing-out
2020.0 600.0 1 piece 2020 RAL 7021 steel 1967.0 600.0 Opening angle 180° - 43 43 -
2020.0 800.0 1 piece 2020 RAL 7021 steel 1967.0 800.0 Opening angle 180° - 43 43 -
2198.0 600.0 1 piece 2198 RAL 7035 steel 2145.0 600.0 Opening angle 120° - 47 47 -
2198.0 800.0 1 piece 2198 RAL 7035 steel 2145.0 800.0 Opening angle 120° - 47 47 -
2198.0 800.0 1 piece 2198 RAL 7035 steel 2145.0 600.0 Opening angle 180° - 47 47 -
2198.0 800.0 1 piece 2198 RAL 7035 steel 2145.0 800.0 Opening angle 180° - 47 47 -
2198.0 600.0 1 piece 2198 RAL 7021 steel 2145.0 600.0 Opening angle 120° - 47 47 -
2198.0 600.0 1 piece 2198 RAL 7021 steel 2145.0 800.0 Opening angle 120° - 47 47 -
2198.0 600.0 1 piece 2198 RAL 7021 steel 2145.0 600.0 Opening angle 180° - 47 47 -
2198.0 800.0 1 piece 2198 RAL 7021 steel 2145.0 800.0 Opening angle 180° - 47 47 Phasing-out