Slide rail 25 kg / 100 kg (Varistar)

Image for Slide rail 25 kg / 100 kg (Varistar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Mounts on four 19" slide mounts
  • Wide support surface (48 mm)
  • Can be fitted in 1 U increments (attach and screw into place)

    Product family:

    Varistar

    Note:

    For mounting in the cabinet the 19" panel/slide mounts must be fitted front and rear

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Slide rails, Telescopic slides

    Accessory category:

    Slide rails

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
Material
Quantity
 
Catalog Number Qty c mm xf mm Description Description Length L mm For cabinet depth mm
Catalog Number Qty c mm xf mm Description Description Length L mm For cabinet depth mm
PU 2 pieces 200.0 50.0 Load-carrying capacity: 100 kg / pair St, 2.5 mm, zinc‐plated, static load‐carrying capacity 100 kg/pair 156.0 300
PU 2 pieces 500.0 50.0 Load-carrying capacity 25 kg per pair St, 1.5 mm, finish AlZn, static load‐carrying capacity 25 kg/pair 456.0 600, 800
PU 2 pieces 500.0 50.0 Load-carrying capacity 100 kg per pair St, 2.5 mm, zinc‐plated, static load‐carrying capacity 100 kg/pair 458.0 600, 800
PU 10 pieces 500.0 50.0 Load-carrying capacity 25 kg per pair St, 1.5 mm, finish AlZn, static load‐carrying capacity 25 kg/pair 456.0 600, 800
PU 10 pieces 500.0 50.0 Load-carrying capacity 100 kg per pair St, 2.5 mm, zinc‐plated, static load‐carrying capacity 100 kg/pair 458.0 600, 800
PU 2 pieces 700.0 50.0 Load-carrying capacity 25 kg per pair St, 1.5 mm, finish AlZn, static load‐carrying capacity 25 kg/pair 656.0 800
PU 2 pieces 700.0 50.0 Load-carrying capacity 100 kg per pair St, 2.5 mm, zinc‐plated, static load‐carrying capacity 100 kg/pair 658.0 800
PU 2 pieces 740.0 70.0 Load-carrying capacity 25 kg per pair St, 1.5 mm, finish AlZn, static load‐carrying capacity 25 kg/pair 699.0 900...1200
PU 10 pieces 700.0 50.0 Load-carrying capacity 25 kg per pair St, 1.5 mm, finish AlZn, static load‐carrying capacity 25 kg/pair 656.0 800
PU 10 pieces 740.0 70.0 Load-carrying capacity 25 kg per pair St, 1.5 mm, finish AlZn, static load‐carrying capacity 25 kg/pair 699.0 900...1200
PU 10 pieces 700.0 50.0 Load-carrying capacity 100 kg per pair St, 2.5 mm, zinc‐plated, static load‐carrying capacity 100 kg/pair 658.0 800
PU 2 pieces 740.0 70.0 Load-carrying capacity: 100 kg / pair St, 2.5 mm, zinc‐plated, static load‐carrying capacity 100 kg/pair 699.0 900, 1000, 1100, 1200
PU 10 pieces 740.0 70.0 Load-carrying capacity: 100 kg / pair St, 2.5 mm, zinc‐plated, static load‐carrying capacity 100 kg/pair 699.0 900, 1000, 1100, 1200