Rear panel (Varistar), screw fixed for IP55, RAL 7021/RAL 7035

Image for Screw-fixed rear panel (Varistar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • St, 1 mm
  • Incl. GND/earthing

    Product family:

    Varistar

    Accessory category:

    Rear panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
 
Catalog Number Height U Height mm Width mm Color Description Description Qty Product status
Catalog Number Height U Height mm Width mm Color Description Description Qty Product status
24 1200.0 600.0 RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
24 1200.0 600.0 RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
24 1200.0 800.0 RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
24 1200.0 800.0 RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
29 1400.0 600.0 RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
29 1400.0 600.0 RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
29 1400.0 800.0 RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
29 1400.0 800.0 RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
33 1600.0 600.0 RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
33 1600.0 600.0 RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
33 1600.0 800.0 RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece Phasing-out
33 1600.0 800.0 RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece Phasing-out
38 1800.0 600.0 RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
38 1800.0 600.0 RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
38 1800.0 800.0 RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
38 1800.0 800.0 RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
42 2000.0 600.0 RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
42 2000.0 600.0 RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
42 2000.0 800.0 RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
42 2000.0 800.0 RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
47 2200.0 600.0 RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
47 2200.0 600.0 RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
47 2200.0 800.0 RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -
47 2200.0 800.0 RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 1 piece -