Rear panel full height (Novastar), RAL 7035

Image for Rear panel full height (Novastar), RAL 7035 from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Incl. GND/earthing
  • 2 twist-locking catches (Torx T30, with 1/4 turn)
  • St, 1 mm

    Product family:

    Novastar

    Note:

    Optional locking with key (2233x)

    Accessory category:

    Rear panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Color
 
Catalog Number Height U Height mm For cabinet width mm Color Description For cabinet height Qty
Catalog Number Height U Height mm For cabinet width mm Color Description For cabinet height Qty
6 323.0 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 6 1 piece
6 323.0 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 6 1 piece
9 422.0 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 9 1 piece
9 422.0 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 9 1 piece
12 555.0 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 12 1 piece
12 555.0 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 12 1 piece
16 733.0 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 16 1 piece
16 733.0 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 16 1 piece
20 911.0 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 20 1 piece
20 911.0 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 20 1 piece
25 1133.0 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 25 1 piece
25 1133.0 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 25 1 piece
29 1345.0 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 29 1 piece
29 1345.0 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 29 1 piece
34 1534.0 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 34 1 piece
34 1534.0 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 34 1 piece
38 1711.0 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 38 1 piece
38 1711.0 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 38 1 piece
43 1933.0 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 43 1 piece
43 1933.0 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 43 1 piece
47 2111.0 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 47 1 piece
47 2111.0 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 47 1 piece