Glass door (Novastar), 180° opening angle

Image for Glass door (smoke grey) (Novastar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Glass type: ESG 6 mm, EN 12150
  • Opening angle 180°
  • Lock with key
  • Can be assembled at front and rear

    Product family:

    Novastar

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Height mm For cabinet width mm Description Height U For cabinet height Qty
Catalog Number Height mm For cabinet width mm Description Height U For cabinet height Qty
323.0 553.0 opening angle 180°, lock with key, glass type: ESG 6 mm, EN 12150 6 6 1 piece
422.0 553.0 opening angle 180°, lock with key, glass type: ESG 6 mm, EN 12150 9 9 1 piece
555.0 553.0 opening angle 180°, lock with key, glass type: ESG 6 mm, EN 12150 12 12 1 piece
733.0 553.0 opening angle 180°, lock with key, glass type: ESG 6 mm, EN 12150 16 16 1 piece
911.0 553.0 opening angle 180°, lock with key, glass type: ESG 6 mm, EN 12150 20 20 1 piece
1133.0 553.0 opening angle 180°, lock with key, glass type: ESG 6 mm, EN 12150 25 25 1 piece
1345.0 553.0 opening angle 180°, lock with key, glass type: ESG 6 mm, EN 12150 29 29 1 piece
1534.0 553.0 opening angle 180°, lock with key, glass type: ESG 6 mm, EN 12150 34 34 1 piece
1711.0 553.0 opening angle 180°, lock with key, glass type: ESG 6 mm, EN 12150 38 38 1 piece
1933.0 553.0 Opening angle 180°, lock with 2 keys, glass type: ESG, 6 mm, EN 12150 43 43 1 piece
2111.0 553.0 opening angle 180°, lock with key, glass type: ESG 6 mm, EN 12150 47 47 1 piece