Glass door (Eurorack) 120° and 180° opening angle

Image for Glass door (Eurorack) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Opening angle 120°: Safety lock with two keys or 180°: Lever handle
  • Glazing, smoke gray, Sekurit, 6 mm
  • Can be mounted on all four sides

    Product family:

    Eurorack

    Note:

  • 180° glass door with lever handle, see ServicePLUS
  • Further dimensions available on ServicePlus
  • Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
For Cabinet Width mm
 
Catalog Number Height U For cabinet height For cabinet height Novastar Height mm For cabinet height mm h mm Width mm For cabinet width mm For cabinet width Novastar For cabinet width Eurorack Material Description Description Qty
Catalog Number Height U For cabinet height For cabinet height Novastar Height mm For cabinet height mm h mm Width mm For cabinet width mm For cabinet width Novastar For cabinet width Eurorack Material Description Description Qty
16 16 767.0 733.0 782 713.0 523.0 553.0 553.0 600.0 Sekurit 6 mm Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 1 piece
20 20 945.0 911.0 945 890.0 523.0 600.0 553.0 600.0 Sekurit 6 mm Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 1 piece
25 25 1167.0 1133.0 1220 1133.0 523.0 600.0 553.0 600.0 Sekurit 6 mm Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 1 piece
29 29 - 1345.0 1290 1311.0 523.0 600.0 - 600.0 Sekurit 6 mm Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 1 piece
29 29 - 1398.0 1290 1290.5 600.0 - - 553.0 Sekurit 6 mm Glass door 180° - 1 piece
34 34 1567.0 1514.0 1567 1534.0 523.0 600.0 553.0 600.0 Sekurit 6 mm Glass door 120° glazing smoke grey, Sekurit, 6 mm,  safety lock with 2 keys 1 piece
34 34 - 1620.0 1620 1534.0 600.0 - - 600.0 Sekurit 6 mm Glass door 180° - 1 piece
38 38 - 1745.0 1798 1711.0 523.0 600.0 - 600.0 Sekurit 6 mm Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 1 piece
38 38 - 1745.0 1798 1711.0 723.0 800.0 - 800.0 Sekurit 6 mm Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 1 piece
38 38 - 1798.0 1798 1711.0 600.0 - - 600.0 Sekurit 6 mm Glass door 180° - 1 piece
43 43 - 1967.0 2020 1934.0 523.0 600.0 - 600.0 Sekurit 6 mm Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 1 piece
43 43 - 2020.0 2020 1934.0 723.0 800.0 - 800.0 Sekurit 6 mm Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 1 piece
43 43 - 2020.0 2020 1934.0 600.0 - - 600.0 Sekurit 6 mm Glass door 180° glazing smoke grey, Sekurit, 6 mm, lever handle (incl. blank insert) 1 piece
43 43 - 2020.0 2020 1934.0 800.0 - - 800.0 Sekurit 6 mm Glass door 180° - 1 piece
47 47 - 2145.0 2198 2111.0 523.0 600.0 - 600.0 Sekurit 6 mm Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 1 piece
47 47 - 2145.0 2198 2111.0 723.0 800.0 - 800.0 Sekurit 6 mm Glass door 120° Smoke grey pane, Sekurit, 6 mm, safety lock with 2 keys 1 piece
47 47 - 2198.0 2198 2111.0 600.0 - - 600.0 Sekurit 6 mm Glass door 180° - 1 piece
47 47 - 2198.0 2198 2111.0 800.0 - - 800.0 Sekurit 6 mm Glass door 180° - 1 piece