Flush top cover, louvered (Eurorack)

Image for Flush top cover, louvered (Eurorack) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • RAL 7021
  • St, 1 mm
  • An air barrier can be installed for the ventilation
  • All - round air gap 8 mm

    Product family:

    Eurorack

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Width mm Depth mm Depth D mm Qty
Catalog Number Width mm Depth mm Depth D mm Qty
600.0 600.0 600.0 1 piece
600.0 800.0 800.0 1 piece
600.0 900.0 900.0 1 piece
800.0 800.0 800.0 1 piece