Flat top cover, EMC, IP 55 (Varistar)

Image for Flat top cover, EMC, IP 55 (Varistar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Exterior RAL 7021, interior AlZn
  • Incl. GND/earthing
  • St, 1.5 mm

    Product family:

    Varistar

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Width mm Depth mm Qty Description Description Color
Catalog Number Width mm Depth mm Qty Description Description Color
600.0 600.0 1 piece EMC St, 1,5 mm, painted outside, AlZn inside, incl. GND/earthing RAL 7021
800.0 600.0 1 piece EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing RAL 7021
600.0 800.0 1 piece EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing RAL 7021
800.0 800.0 1 piece EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing RAL 7021
600.0 900.0 1 piece EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing RAL 7021
800.0 900.0 1 piece EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing RAL 7021
600.0 1000.0 1 piece EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing RAL 7021
800.0 1000.0 1 piece EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing RAL 7021