Fan control module (FCM2)

Image for Fan control module (FCM2) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • The fan control module (FCM2) is a standalone fan controller for 12 V fans
  • Up to 6 fans can be monitored and controlled
  • Signal monitoring of up to 6 temperature sensors
  • Monitoring of 3.3 V, 5 V, 12 V and -12 V voltages
  • FCM2 supply voltage: 12 V
  • Can control status LEDs for Over Temp, Fan Fail, 3.3 V, 5 V, 12 V and -12 V
  • In case of overheating or the failure of a fan, the other fans can be set to full speed
  • Status information can be queried via a I²C interface
  • Suitable for a 4 wire fan with PWM or control voltage input

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Depth mm Height mm Width mm Description
Catalog Number Depth mm Height mm Width mm Description
119.0 15.0 40.0 Connector plug, straight
119.0 15.0 40.0 Connector plug, angled (90°), for mounting on pull‐out Schroff fan unit