Flat top cover with cut-outs (Varistar)

Image for Flat top cover with cut-outs (Varistar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Colour RAL 7021
  • Incl. GND/earthing
  • St, 1.5 mm
  • Cutouts must be covered with brush strips, please order these separately

    Product family:

    Varistar

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Width mm Qty Color Description
Catalog Number Depth mm Width mm Qty Color Description
1000.0 600.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
1100.0 600.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
1200.0 600.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
1000.0 800.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
1100.0 800.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page
1200.0 800.0 1 piece RAL 7021 St, 1.5 mm, incl. GND/earthing, number of cut‐outs and dimension  drawings see page