Rear panel (Varistar), screw fixed for IP55, RAL 7021/RAL 7035

Image for Screw-fixed rear panel (Varistar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • St, 1 mm
  • Incl. GND/earthing

    Product family:

    Varistar

    Accessory category:

    Rear panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
 
Catalog Number Height mm Width mm Qty Color Description Description Height U
Catalog Number Height mm Width mm Qty Color Description Description Height U
1200.0 600.0 1 piece RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 24
1200.0 600.0 1 piece RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 24
1400.0 600.0 1 piece RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 29
1400.0 600.0 1 piece RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 29
1600.0 600.0 1 piece RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 33
1600.0 600.0 1 piece RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 33
1600.0 800.0 1 piece RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 33
1600.0 800.0 1 piece RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 33
1800.0 600.0 1 piece RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 38
1800.0 600.0 1 piece RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 38
2000.0 600.0 1 piece RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 42
2000.0 600.0 1 piece RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 42
2200.0 600.0 1 piece RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 47
2200.0 600.0 1 piece RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7021 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7035 Screw fixing for IP 55 St, 1 mm, incl. GND/earthing 47