Tip-Up Protection/Rear Foot with edge protection (CompacPRO)

Image for Tip-up protection/rear foot with edge protection (CompacPRO) from Schroff - Asia Pacific
+ / - Hover over image to Zoom

    Product family:

    CompacPRO

    Type:

    Individual Components

    Individual Component Type:

    Foot

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number A mm Qty c mm B mm For case height [U] Height U
Catalog Number A mm Qty c mm B mm For case height [U] Height U
159.1 PU 2 pieces 100.0 114.0 3 3
203.6 PU 2 pieces 144.5 159.0 4 4