Tip-up Handle (RatiopacPRO/-air)

Image for Tip-up carrying handle (RatiopacPRO air) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Adjustable in 30° increments
  • Retrofittable without mechanical tooling on case
  • Static load-carrying capacity 30 kg

    Product family:

    RatiopacPRO

    Note:

  • Cannot be used in conjunction with front handles
  • Assembly kit is required for tip‐up carrying handle, please order separately
  • Type:

    Individual Components

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number A mm C mm D mm Qty Description For case depth For case width B mm For case height [U]
Catalog Number A mm C mm D mm Qty Description For case depth For case width B mm For case height [U]
283.4 247.4 115.0 PU 1 kit Tip‐up carrying handle 255.0 42 279.4 3, 4, 4‐air, 5‐air
390.1 354.1 195.0 PU 1 kit Tip‐up carrying handle 255.0 63 386.1 3, 4, 4‐air, 5‐air
496.8 460.8 195.0 PU 1 kit Tip‐up carrying handle 255.0 84 492.8 3, 4, 4‐air, 5‐air