Hood (CompacPRO)

Image for Hood (CompacPRO) from Schroff - Asia Pacific
+ / - Hover over image to Zoom

    Product family:

    CompacPRO

    Note:

  • Cable support can only be fitted in conjunction with rear foot for hood
  • To fit the hood, the rear panel and the rear foot for hood must be mounted on the case
  • Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Catalog Number A mm Qty c mm E mm Height U Width HP
Catalog Number A mm Qty c mm E mm Height U Width HP
267.0 PU 1 kit 267.0 56.0 3 42
373.5 PU 1 kit 373.5 56.0 3 63
480.0 PU 1 kit 480.0 56.0 3 84