19" AC/DC linear regulators, triple

Image for 19
+ / - Hover over image to Zoom
  • Suited for medical applications (8 mm safety clearances)
  • 3 output voltages, galvanically separated
  • Mains/line voltage 230 VAC (can be switched to 115 VAC with mains/line voltage conversion kit)
  • High control accuracy, low residual ripple and very low interference

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    3

Select product specifications before modifying or adding to project list or requesting a quote.

Current
Voltage
 
Catalog Number Depth mm Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V Description Height U Width HP
Catalog Number Depth mm Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V Description Height U Width HP
171.93 5.0 0.5 0.2 0.2 8.0 12.0 12.0 PSK 312 3 6
171.93 5.0 1.5 0.5 0.5 20.0 12.0 12.0 PSM 312 3 10
171.93 5.0 3.0 1.0 1.0 39.0 12.0 12.0 PSG 312 3 14