Plug in unit, front anodized, rear etched, shielded (textile), front assembly, XL handle

Image for Plug in unit, front anodized, rear etched, shielded (textile), front assembly, XL handle from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views
  • For applications which requires high insertion / extraction forces such as VPX or VXS standard
  • Additional board fixing option available
  • Handle requests additional die cast fixing block (combination with horizontal rail short / long lip)
  • U-shaped front panel for textile gasket
  • Suitable for insertion / extraction forces up to 1500 N (per pair)
  • IEC 60297-3-102, IEEE 1101.1, IEEE 1101.10

    Note:

    Kit with front panel for micro switch on request

    Specification:

  • IEC 60297-3-102
  • IEEE 1101.10
  • IEEE 1101.1
  • Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Handle:

    XL

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shielded (Textile Gasket)

    Standard:

  • VPX
  • VXS

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number For case height [U] Thickness mm Height U Width HP
Catalog Number For case height [U] Thickness mm Height U Width HP
261.8 2.5 6 4
261.8 2.5 6 8
261.8 2.5 6 12