Front panel for XL handle, shieldable (textile), front assembly, without micro switch

Image for Front panel, shieldable (textile), front assembly, for XL handle without micro switch from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Al, front anodized, sides and rear conductive
  • Suitable for insertion and extraction forces up to 1500 N (per pair)
  • U front profile, shieldable, for inserter/extractor handle, type XL

    Note:

    Delivery is exclusively in standard pack quantity, Please order EMC textile gasket and microswitch separately

    Specification:

  • IEEE 1101.1/11
  • IEC 60297-3-101
  • Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Handle:

    XL

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
Configuration
 
Catalog Number Height U For case height [U] Width HP Thickness mm Configuration Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
Catalog Number Height U For case height [U] Width HP Thickness mm Configuration Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
6 261.8 4 2.5 No cutout for microswitch 1 piece (SPQ 5) 5
6 261.8 8 2.5 No cutout for microswitch 1 piece (SPQ 5) 5
6 261.8 12 2.5 No cutout for microswitch 1 piece (SPQ 5) 5
6 261.8 4 2.5 Includes cutout for microswitch 1 piece (SPQ 5) 5
6 261.8 8 2.5 Includes cutout for microswitch 1 piece (SPQ 5) 5
6 261.8 12 2.5 Includes cutout for microswitch 1 piece (SPQ 5) 5