Front panel for Frame Type Plug-in Units, front and rear anodized with untreated edges, unshielded

Image for Front panel for Frame Type Plug-in Units, front anodized and rear chromated with untreated edges, unshielded from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views
  • Al, 2.5 mm, front anodised, rear anodised, cut edges blank
  • Front panel for frame type plug-in units PRO can be modified with Front Panel Express service

    Note:

    Mounting kit to fix front panel to plug-in unit, handle to bolt on, clip and screw with plastic sleeve for mounting plug-in unit in subrack or case are included in the item ’Mounting kit for five plug-in units', part number 24812‐100. The handle is available in 2 colours (grey or black). Individual parts 100 pieces. Screw for fixing front panel to plug-in unit, part no. 24812‐501. Screw for mounting handle, part no. 24560‐179 Clip - mounting aid for handle, part no. 21101‐239. Screw for sleeve, threaded insert front inserted into horizontal rail, part no. 21100‐748. Screw for sleeve, threaded insert rear inserted into horizontal rail, part no. 21101‐101. Sleeve 21100‐660, 21100‐661, 21100 - 662, 21100‐886, 21100‐46

    Material and Surface Finish:

    Al, Front Anodized - Rear Chromated

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number A mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) c mm d mm Description Width b mm For case height [U] Thickness mm Height U Width HP
Catalog Number A mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) c mm d mm Description Width b mm For case height [U] Thickness mm Height U Width HP
40.3 1 piece (SPQ 5) 5 30.24 5.08 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 25.4 128.4 2.5 3 8
50.46 1 piece (SPQ 5) 5 40.4 15.24 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 35.56 128.4 2.5 3 10
60.62 1 piece (SPQ 5) 5 50.56 25.4 Al, 2.5 mm, front anodised, rear ianodised, cut edges blank 45.72 128.4 2.5 3 12
70.78 1 piece (SPQ 5) 5 60.72 35.56 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 55.88 128.4 2.5 3 14
106.34 1 piece (SPQ 5) 5 96.28 71.12 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 91.44 128.4 2.5 3 21
141.9 1 piece (SPQ 5) 5 131.84 106.68 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 127.0 128.4 2.5 3 28
213.02 1 piece (SPQ 5) 5 202.96 177.8 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 198.12 128.4 2.5 3 42
40.3 1 piece (SPQ 5) 5 30.24 5.08 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 25.4 261.8 2.5 6 8
50.46 1 piece (SPQ 5) 5 40.4 15.24 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 35.56 261.8 2.5 6 10
60.62 1 piece (SPQ 5) 5 50.56 25.4 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 45.72 261.8 2.5 6 12
70.78 1 piece (SPQ 5) 5 60.72 35.56 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 55.88 261.8 2.5 6 14
106.34 1 piece (SPQ 5) 5 96.28 71.12 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 91.44 261.8 2.5 6 21
141.9 1 piece (SPQ 5) 5 131.84 106.68 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 127.0 261.8 2.5 6 28
213.02 1 piece (SPQ 5) 5 202.96 177.8 Al, 2.5 mm, front anodised, rear anodised, cut edges blank 198.12 261.8 2.5 6 42