Flat top cover, plain (Varistar)

Image for Plain flat top cover (Varistar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • St, 1.5 mm
  • Colour RAL 7021
  • Incl. GND/earthing

    Product family:

    Varistar

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Width mm Qty Color Description Description
Catalog Number Depth mm Width mm Qty Color Description Description
300.0 600.0 1 piece RAL 7021 Unvented St, 1.5 mm, incl. GND/earthing
600.0 600.0 1 piece RAL 7021 Unvented St, 1.5 mm, incl. GND/earthing
600.0 800.0 1 piece RAL 7021 Unvented St, 1.5 mm, incl. GND/earthing
800.0 600.0 1 piece RAL 7021 Unvented St, 1.5 mm, incl. GND/earthing
800.0 800.0 1 piece RAL 7021 Unvented St, 1.5 mm, incl. GND/earthing
900.0 600.0 1 piece RAL 7021 Unvented St, 1.5 mm, incl. GND/earthing
900.0 800.0 1 piece RAL 7021 Unvented St, 1.5 mm, incl. GND/earthing
1000.0 600.0 1 piece RAL 7021 Unvented St, 1.5 mm, incl. GND/earthing
1000.0 800.0 1 piece RAL 7021 Unvented St, 1.5 mm, incl. GND/earthing
1100.0 600.0 1 piece RAL 7021 Unvented St, 1.5 mm, incl. GND/earthing
1100.0 800.0 1 piece RAL 7021 Unvented St, 1.5 mm, incl. GND/earthing
1200.0 600.0 1 piece RAL 7021 Unvented St, 1.5 mm, incl. GND/earthing
1200.0 800.0 1 piece RAL 7021 Unvented St, 1.5 mm, incl. GND/earthing
- - PU 4 pieces - For raised cover St, zinc-plated, to raise a flat top cover by 10 mm