Flush top cover, louvered (Eurorack)

Image for Flush top cover, louvered (Eurorack) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • RAL 7030
  • St, 1 mm
  • An air barrier can be installed for the ventilation
  • All - round air gap 8 mm

    Product family:

    Eurorack

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Width mm Qty Depth D mm Description
Catalog Number Depth mm Width mm Qty Depth D mm Description
600.0 600.0 1 piece 600.0 St, 1 mm
800.0 600.0 1 piece 800.0 -
900.0 600.0 1 piece 900.0 -
800.0 800.0 1 piece 800.0 -