Cable panel (Eurorack)

Image for Cable panel (Eurorack) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Cables are fixed in place with cable ties or Velcro
  • For mounting direct onto the frame, can be recessed with depth members

    Product family:

    Eurorack

    Accessory category:

    Cable management

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Height mm
Width mm
Color
 
Catalog Number Width mm For cabinet height For cabinet height mm Description Description Qty
Catalog Number Width mm For cabinet height For cabinet height mm Description Description Qty
150.0 38 1798 RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro PU 2 pieces
150.0 38 1798 RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro PU 2 pieces
250.0 38 1798 RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro PU 2 pieces
250.0 38 1798 RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro PU 2 pieces
150.0 43 1934 RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro PU 2 pieces
150.0 43 1934 RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro PU 2 pieces
250.0 43 1934 RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro PU 2 pieces
250.0 43 1934 RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro PU 2 pieces
150.0 47 2020 RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro PU 2 pieces
150.0 47 2020 RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro PU 2 pieces
250.0 47 2020 RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro PU 2 pieces
250.0 47 2020 RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro PU 2 pieces