Base/plinth plain (Eurorack)

Image for Base/plinth plain (Eurorack) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Base/plinth, Al diecast, covers
  • St, 2.5 mm, RAL 7021
  • Covers removable from all sides
  • Height 100 mm

    Product family:

    Eurorack

    Note:

    Castors cannot be used with a base/plinth

    Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Width mm Depth mm Description Qty
Catalog Number Width mm Depth mm Description Qty
600.0 600.0 RAL 7021 1 piece
600.0 800.0 RAL 7021 1 piece
600.0 900.0 RAL 7021 1 piece
800.0 600.0 RAL 7021 1 piece
800.0 800.0 RAL 7021 1 piece