Strap handle (RatiopacPRO/-air)

Image for Strap handle (RatiopacPRO air) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Static load-carrying capacity 20 kg
  • Retrofittable without mechanical tooling on case

    Product family:

    RatiopacPRO

    Type:

    Individual Components

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth mm Description Qty
Catalog Number Depth mm Description Qty
315.0 for case height 3 U, 4 U air PU 1 kit
375.0 for case height 3 U, 4 U air PU 1 kit
435.0 for case height 3 U, 4 U air PU 1 kit
315.0 für Gehäusehöhe 4 HE, 5 HE‐air PU 1 kit
375.0 für Gehäusehöhe 4 HE, 5 HE‐air PU 1 kit
435.0 für Gehäusehöhe 4 HE, 5 HE‐air PU 1 kit