Trim, front, for EMC shielding (PropacPro)

Image for Lateral front cover (PropacPRO) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Also provides vertical shielding of side panels
  • To cover the sides of the rack and to create a continuous front plane with partial front panels and plug-in units

    Product family:

    PropacPRO

    Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Documents
 
Catalog Number Qty h mm For case height [U]
Catalog Number Qty h mm For case height [U]
PU 1 kit 84.0 2
PU 1 kit 128.5 3
PU 1 kit 172.9 4
PU 1 kit 261.8 6