Rear Panel, full width, perforated (PropacPRO)

Image for Full-width unshielded rear panel (PropacPRO) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Mounting with support bracket on case (right and left)
  • Versions with and without perforation

    Product family:

    PropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
Configuration
 
Catalog Number Height U h mm w mm Description Qty
Catalog Number Height U h mm w mm Description Qty
2 84.0 190.0 Without perforation PU 1 kit
2 84.0 298.0 Without perforation PU 1 kit
2 84.0 406.0 Without perforation PU 1 kit
3 128.5 118.0 Without perforation PU 1 kit
3 128.5 190.0 Without perforation PU 1 kit
3 128.5 298.0 Without perforation PU 1 kit
3 128.5 406.0 Without perforation PU 1 kit
4 172.9 190.0 Without perforation PU 1 kit
4 172.9 298.0 Without perforation PU 1 kit
4 172.9 406.0 Without perforation PU 1 kit
6 261.8 406.0 Without perforation PU 1 kit
2 84.0 190.0 With perforation PU 1 kit
2 84.0 298.0 With perforation PU 1 kit
2 84.0 406.0 With perforation PU 1 kit
3 128.5 118.0 With perforation PU 1 kit
3 128.5 190.0 With perforation PU 1 kit
3 128.5 298.0 With perforation PU 1 kit
3 128.5 406.0 With perforation PU 1 kit
4 172.9 190.0 With perforation PU 1 kit
4 172.9 298.0 With perforation PU 1 kit
4 172.9 406.0 With perforation PU 1 kit
6 261.8 406.0 With perforation PU 1 kit