Front Panel, partial (PropacPRO)

Image for Front panel 1 U, for 4 U case, unshielded (PropacPRO) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Mounts on horizontal rails (upper, lower)

    Product family:

    PropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width HP
 
Catalog Number Height mm A mm C mm Qty Description Description B mm Height U Width HP
Catalog Number Height mm A mm C mm Qty Description Description B mm Height U Width HP
44.45 141.9 0.0 PU 1 kit Front panel Al, 2,5 mm 127.0 1 28
44.45 213.0 101.6 PU 1 kit Front panel Al, 2,5 mm 198.1 1 42
44.45 319.7 157.5 PU 1 kit Front panel Al, 2,5 mm 304.8 1 63
39.5 426.4 203.2 PU 1 kit Front panel Al, 2,5 mm 411.5 1 84