Filler angle (CompacPRO)

Image for Filler angle (CompacPRO) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Cover bracket is recommended in event of expansion with horizontal rails
  • To cover the sides of the rack and to create a continuous front plane with plug-in units and partial front panels

    Product family:

    CompacPRO

    Note:

    Fixing material is supplied with case

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories_

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Qty Height U
Catalog Number Qty Height U
PU 2 pieces 2
PU 2 pieces 3
PU 2 pieces 4
PU 2 pieces 6