EuropacPRO kit, heavy design, unshielded, for backplane mounting

Image for EuropacPRO kit, heavy design, unshielded, for backplane mounting from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Subrack with side panel type H ("heavy"), 19" bracket is firmly fixed to side panel (tox-cold welded)
  • Rear horizontal rail for backplane mounting with insulation strip
  • Horizontal rail type "heavy"
  • Shock and Vibration resistance up to 5 g
  • IP 20, in accordance with IEC 60529
  • Shock and vibration tested to the German "Bahn" standards BN 411002, BN 411003
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
  • Installed load up to 15 kg
  • Version without front handles
  • Supplied as space-saving flat-pack

    Note:

    Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material

    Load:

    Up to 15 kg

    Shock/vibration:

    Up to 5 g

    Design:

    EuropacPRO, Heavy

    EMC Shielding:

  • Unshielded
  • Retrofitable
  • Type:

    Subrack Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth mm Depth D mm Depth D1 mm Description Height U Width HP
Catalog Number Depth mm Depth D mm Depth D1 mm Description Height U Width HP
175.0 175.0 175 Robust 3 84
235.0 235.0 175, 235 Robust 3 84
295.0 295.0 175, 235, 295 Robust 3 84
355.0 355.0 175, 235, 295, 355 Robust 3 84
175.0 175.0 175 Robust 6 84
235.0 235.0 175, 235 Robust 6 84
295.0 295.0 175, 235, 295 Robust 6 84
355.0 355.0 175/235/295/355 Robust 6 84