EuropacPRO kit, flexible design, shielded, for backplane mounting, CompactPCI compatible

Image for EuropacPRO kit, flexible design, shielded, for backplane mounting CompactPCI compatible from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Rear horizontal rail for backplane mounting with insulation strip
  • Aluminum construction
  • Subrack with side panel type F ("flexible") for CompactPCI plug-in units with high insertion and withdrawal forces
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, - 102, -103, -104, IEEE 1101.1, IEEE 1101.10/11
  • Modifications such as cutouts, different fininshes or dimensions availalble
  • EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels. Testing in accordance with VG 95373 part 15
  • Supplied as space-saving flat-pack
  • IP 20, in accordance with IEC 60529
  • Horizontal rail type "heavy"

    Note:

    Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material

    Load:

    Up to 11 kg

    Shock/vibration:

    Up to 2 g

    Design:

    EuropacPRO, Flexible

    EMC Shielding:

    Shielded

    Type:

    Subrack Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
Rear I/O
 
Catalog Number Depth mm Depth D mm Depth D1 mm Description Other Height U Width HP
Catalog Number Depth mm Depth D mm Depth D1 mm Description Other Height U Width HP
235.0 235.0 175 Robust Without rear I/O 3 84
235.0 235.0 175 Robust Without rear I/O 6 84
275.0 275.0 175 Robust For rear I/O 3 84
275.0 275.0 175 Robust For rear I/O 6 84