Earthing kit (Comptec)

Image for Comptec, Earthing Kit from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • VDE tested
  • The GND/earthing kit provides for VDE-compliant earthing of the case to: -DIN EN 50178/VDE 0160 -DIN EN 60950/VDE 0805 DIN EN 61010‐1/VDE 0411 part 1 DIN EN 61010‐1A2/VDE 0411 part 1/A

    Product family:

    Comptec

    Delivery Includes:

    kit

    Type:

    Individual Components

    Individual Component Type:

    Earthing Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Cabinet Type
 
Catalog Number Qty Description
Catalog Number Qty Description
PU 1 kit bigger than 4 U
PU 1 kit bigger than 4 U
PU 1 kit Up to 4 U