19'' Mounting bracket with handle for retrofitting (RatiopacPRO)

Image for 19
+ / - Hover over image to Zoom
  • For conversion of cases with cover strip, front handle or 19" mounting bracket

    Product family:

    RatiopacPRO

    Note:

    No slide rails may be used when fitting into cabinets or 19" cases

    Type:

    Individual Components

    Individual Component Type:

  • Handle
  • 19" brackets-mounting and accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
Catalog Number Description Qty Color Material
Catalog Number Description Qty Color Material
For RatiopacPRO 2 U PU 2 pieces RAL 7016 Al diecast
For RatiopacPRO 3 U PU 2 pieces RAL 7016 Al diecast
For RatiopacPRO 4 U PU 2 pieces RAL 7016 Al diecast
For RatiopacPRO 6 U PU 2 pieces RAL 7016 Al diecast
For RatiopacPRO air 4 U PU 2 pieces RAL 7016 Al diecast
For RatiopacPRO air 7 U PU 2 pieces RAL 7016 Al diecast