Al front panel, non-reinforced, with spring loading

Image for Al front panel, non-reinforced, with spring loading from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Configuration:Front panel with IEA handle (with/without spring loading)

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Height U Width HP Material Material Description Description Qty
Catalog Number Height U Width HP Material Material Description Description Qty
8 6 Stainless steel, 1 mm Al Al extrusion; for AdvancedTCA IEA handle (plunger type) Al extrusion, 2.5 mm, 8 U, 6 HP 1 piece
8 6 Stainless steel, 1 mm Al Al extrusion; for AdvancedTCA IEA handle (lever type) Al extrusion, 2.5 mm 1 piece