St front panel, non-reinforced, without spring loading

Image for St front panel, non-reinforced, without spring loading from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Configuration: Front panel with IEA handle (without spring loading)
  • In accordance with PICMG 3.0 R2.0
  • For stainless steel and aluminium front panels
  • Innovative insertion/extraction mechanics
  • Ergonomic design
  • Secure locking

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Qty Description Description
Catalog Number Qty Description Description
PU 10 pieces Upper handle for micro switch with plunger Pre-fitted handle with microswitch activation; with the IEA handle, when open, the handle must be held in open position
PU 10 pieces Lower handle for micro switch with plunger Pre-fitted handle with microswitch activation; with the IEA handle, when open, the handle must be held in open position
PU 10 pieces Upper handle for micro switch with lever Pre-fitted handle with microswitch activation; with the IEA handle, when open, the handle must be held in open position
PU 10 pieces Lower handle for micro switch with lever Pre-fitted handle with microswitch activation; with the IEA handle, when open, the handle must be held in open position