Guide rails, accessories, 220 mm deep

Image for Guide rails, accessories, 220 mm deep from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views
Catalog Number:  64560-078
Back To Product
  • Plastic guide rail, one piece, red, for 2 mm groove width
  • Storage temperature: from -40 °C ... 130 °C
  • Can be clipped into horizontal rails in Al extrusion; Can be clipped into 1.5 mm thick plate

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
Board Length mm
Color
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Qty 1 piece (SPQ 50)
Delivery is exclusively made in Standard Pack Quantity (SPQ) 50
Color red
Board length [mm] 220.0
Groove width 2.0
Description board without front panel, accessories