HMI (Human-Machine Interface)

Enclosure And Ergonomic Solutions For Virtually Any Application

  • The industry’s most comprehensive wall-mount enclosure offering
  • Large selection of human machine interface (HMI) enclosure solutions and accessories
  • Attractive, functional, easy-to-use designs with ergonomic mounting options
  • Designed to accept most major manufacturers’ operator interface devices and critical control components
  • Unique solutions for harsh environments such as Food & Beverage and other wash-down areas
  • Broadest global offering of pendant arm systems for flexible mounting
  • Push button enclosure solutions that accept all major brands and sizes of oil-tight pushbutton switches and pilot lights

Product List
Products (  1 - 12 of 144  )
Next Page
Compare Selected compare product
Product Listing
Syspend Aluminum HMI Enclosure, Type 12
RoHS Flag: Yes
Bulletin Number: VMA

The Syspend Aluminum HMI enclosure is designed to accommodate modern touch-screen HMI devices and can be pendant- or pedestal-mounted. Extruded aluminum top and sides provide enhanced usability with internal mounting channels. The single-walled aluminum reduces the overall weight of the enclosure, eliminating strain during installation and use.  The integrated side handles provide enhanced ergonomics. The Syspend Aluminum HMI enclosure’s aesthetics are clean and modern and the life of the HMI system is extended due to increased heat dissipation.

Syspend Monitor and Keyboard Arm
Bulletin Number: VM5
RoHS Flag: Yes
Syspend 180-Max Tubes
Bulletin Number: CS5
RoHS Flag: Yes
Syspend 180-Max Flange Coupling
Bulletin Number: CS5
RoHS Flag: Yes
Syspend 180-Max Flange Elbow Coupling
Bulletin Number: CS5
RoHS Flag: True
Syspend 180-Max Horizontal Panel Coupling
Bulletin Number: CS5
RoHS Flag: True
Syspend 180-Max Vertical Panel Coupling
Bulletin Number: CS5
RoHS Flag: Yes
Syspend 180-Max Intermediate Joint
Bulletin Number: CS5
RoHS Flag: Yes
Syspend 180-Max Elbow
Bulletin Number: CS5
RoHS Flag: Yes
Syspend 180-Max Rotatable Elbow
Bulletin Number: CS5
RoHS Flag: Yes
Syspend 180-Max Reduction Elbow
Bulletin Number: CS5
RoHS Flag: Yes
Syspend180-Max Set-up Joint
Bulletin Number: CS5
RoHS Flag: Yes
Next Page