Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Stainless Steel Feed-Through NEMA Type 4X Wireway Straight Section from nVent HOFFMAN
+ / - Hover over image to Zoom

Stainless Steel Feed-Through NEMA Type 4X Wireway Straight Section

Bulletin Number:

  • F22
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Available in lengths from 12.00 in. (305 mm) to 120.00 in. (3048 mm).

    Notes:

  • Certified by Canadian Standards Association.
  • All dimensions are to outside surfaces. Allow .12 in. (3 mm) additional for gasket at joints.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm
    Catalog Number A mm B mm C mm
    102 102 305
    102 102 610
    102 102 914
    102 102 1219
    102 102 1524
    102 102 3048
    152 152 305
    152 152 610
    152 152 914
    152 152 1219
    152 152 1524
    152 152 3048