Inspire Your Business

Check here our stock items
get your standard enclosure at short term.

Image for Telescope Fitting, Lay-In from nVent HOFFMAN
+ / - Hover over image to Zoom

Telescope Fitting, Lay-In

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Length is easily adjustable from 1.00 in. (25 mm) to 7.00 in. (178 mm). No cutting or welding required.

    Notes:

    Each sealing plate also includes one gasket and one set of screws to join sections.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm Sealing Plates Type Sealing Plates Qty.
    Catalog Number A mm B mm Sealing Plates Type Sealing Plates Qty.
    64 64 Special 1
    102 102 Special 1
    152 152 Special 1
    203 203 Special 1
    305 152 Special 1