Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Divider Straight Section from nVent HOFFMAN
+ / - Hover over image to Zoom

Divider Straight Section

Bulletin Number:

  • F23
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Used to divide one straight section into two sections.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. H mm L mm Fits Cable Tray Size mm
    Catalog Number H in. H mm L mm Fits Cable Tray Size mm
    2.13 54 3048 76 x 76
    3.13 79 3048 102 x 102, 102 x 152
    5.13 130 3048 152 x 152