Inspire Your Business

Check here our stock items
get your standard enclosure at short term.

Image for Cut-Off Fitting, Non-Lay-In from nVent HOFFMAN
+ / - Hover over image to Zoom

Cut-Off Fitting, Non-Lay-In

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    For lengths up to 12.00 in. (305 mm). Shorten body to desired length and weld on flange. This is not a "lay-in" fitting but often is used when entering an enclosure.

    Notes:

    Each sealing plate also includes one gasket and one set of screws to join sections.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm Sealing Plates Type Sealing Plates Qty.
    Catalog Number A mm B mm Sealing Plates Type Sealing Plates Qty.
    64 64 90° Angle 1
    102 102 90° Angle 1
    152 152 90° Angle 1
    203 203 90° Angle 1
    305 152 90° Angle 1