Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Cut-Off Fitting, Lay-In from nVent HOFFMAN
+ / - Hover over image to Zoom

Cut-Off Fitting, Lay-In

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    For lengths of 9.00 in. (229 mm) to 15.00 in. (381 mm) only. Body comes in two pieces. Shorten body and cover to the desired length and weld together.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm Sealing Plates Type Sealing Plates Qty.
    Catalog Number A mm B mm Sealing Plates Type Sealing Plates Qty.
    64 64 Flat 1
    102 102 Flat 1
    152 152 Flat 1
    203 203 Flat 1
    305 152 Flat 1