Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Telescope Fitting from nVent HOFFMAN
+ / - Hover over image to Zoom

Catalog Number:  F66WASS
Back To Product

Bulletin Number:

  • F22
  • Model Code:

  • 15630
  • Ship Wt. Std. Pkg. (lbs):

  • 7.0
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Length is easily adjustable from 1.50 in. (38 mm) to 13.50 in. (343 mm). No cutting or welding required.

    Notes:

    All dimensions are to outside surfaces. Allow .12 in. (3 mm) additional for gasket at joints.
    Catalog Number
    F66WASS
    A mm 152
    B mm 152
    No accessories available.