A range of products for a variety of applications
|
PDU – With Emergency Stop function The 19”, 3U power distribution unit Rack Safety Plus supplies AC mains power and 24 V DC power to electrical or electronic devices as a central power switch with emergency stop function. Thanks to it’s modular concept you can modify a PDU with emergency stop without having to worry about long-lead times and high project costs. Choose one of the standard offerings, or configure your own distribution unit with emergency stop function based on a set of pre-defined components.
nVent SCHROFF offers:
|
Grounding Kits
Reliable grounding is mandatory to ensure failure free operation and minimize risk of harm. nVent SCHROFF provides a full range of earthing products that can be easily integrated:
- Grounding / earthing rails in different cross sections and length
- Broad range of related accessories
- Grounding kits for racks and cabinets
PDUs – Intelligent and Standard
Basic PDUs and RackPower Intelligent PDUs deliver smart and reliable power distribution and management for a broad range of applications. nVent SCHROFF offers:
|
Power Modules
The 19" distribution box combines allows the easy integration of DIN mounted parts into a 19" rack. Small size modules allow secure and quick integration of smaller power distribution solutions into a cabinet.
nVent SCHROFF offers:
- 19" and small size distribution modules for installation of components on DIN profile rails (DIN 43880)
- Two neutral conductors for terminal clamps from 4 ... 35 mm2
- With cable support rail at rear, strain relief with clamps
Digital Design Tools
Rack Safety Plus Configurator
- Easily customize your PDU with emergency stop function
- Choose different Mains input, AC outputs, DC Power supply, Permanent AC Service Outputs , RCD circuit breaker, Transparent cover for the circuit breakers, Surge Arrester, Inrush Current Limiter, AC input with EMC filter and more
- Works with pre-defined components to speed up the selection process
- Offers up to 300 K different configuration options
- Takes less than 5 min to completes
- Quickly provides relevant information to nVent design team for faster request for quote
Socket Strip Configurator
-
Selector type tool
-
Available for basic, metered local display, metered via network, switched via network and switched and metered (intelligent) via network
-
Guides you through key decisions in the design process, including supply cable, cable length, connector plugs, socket inserts, strip dimensions, color and network functions
-
Quickly provides relevant information to our design team and includes the request for quote
-
Takes less than 5 minutes to complete