Skip to main content

Please Select Your Country/Language Preferences

Desktop Case RatiopacPRO Style

DESIGN YOUR DIFFERENCE: INDIVIDUALIZE YOUR DESKTOP CASES WITH EASE

Test and measurement companies around the world increasingly require the appearance and functionality of their desktop enclosures to reflect their corporate brand values and identity, yet traditional customization routes are often time-consuming, inflexible and require additional tools.

nVent SCHROFF’s RatiopacPRO Style portfolio of modular, 19” desktop cases for scientific instrument, optical measurement and visual inspection applications resolves this challenge by enabling thousands of potential enclosure configurations to be created quickly, easily and cost-effectively.

The RatiopacPRO Style digital configurator shortcuts the design process, saving customers approximately 65% of the time they would have spent evaluating and developing entirely new mechanical housing concepts.

Unlock your design potential and achieve standout aesthetics that showcase your unique vision.

CONFIGURE YOUR SOLUTION

KEY FEATURES AND BENEFITS

RatiopacPRO Style revolutionizes how desktop cases are customized. Our solution combines functionality, style and convenience to empower standout designs. Unlock your design potential and create unique cases with our modular components. Save time and effort with our streamlined platform, minimizing risks and delays. Achieve the perfect blend of style and functionality. Protect electronics while projecting your desired aesthetics. Experience the power of RatiopacPRO Style and bring your vision to life.

Configuration & Individualization

Choose from a wide range of desktop enclosure sizes and fixing and mounting options, then individualize your desktop case with your choice of colors, covers, rubber strips and printed surface options.


RatiopacPRO Style, desktop case, desktop enclosure

Modularity

  • Sizes range from a height of 2 U to 6 U, width of 28 HP to 84 HP, and depth of 255.5 - 415.5 mm
  • Front Panel fixing options
  • RF-Shielding
  • Perforation options
  • Component mounting options

RatiopacPRO Style, desktop case, desktop enclosure

Design Elements

  • Frame: 19 colors
  • Top & Bottom Covers :15 colors
  • Side Covers: 15 colors
  • Rubber Strip: 2 colors
  • All components in custom colors on request

RatiopacPRO Style, desktop case, desktop enclosure

High Quality Printing

  • Complex graphics with finest details
  • UV printing process guarantees high scratch resistance and UV resistance
  • Printing of white ink enables realistic representation of light colors

Aesthetic & Functional Design

Equip your desktop enclosure to functionally meet the needs of end users and the work environment, from extra protection for electronics and RF shielding to an easy stacking capability.


RatiopacPRO Style, desktop case, desktop enclosure

Protective Design

  • Increased security through frame design
  • Rubber strip for a secure stand and protection from S&V
  • New perforation for improved airflow, RF-shielding and IP

RatiopacPRO Style, desktop case, desktop enclosure

Usability

  • Different front and rear options
  • Integrated feet and stacking function
  • Easy to assembly and screwless design

RatiopacPRO_Features_Packaging.webp

New Packaging Concept

  • Environmentally-friendly
  • Use of recycled materials
  • Limited use of plastic

CONFIGURATOR: INDIVIDUALIZING OF YOUR DESKTOP CASE

Start reviewing potential design options and customizing your desktop case today using nVent SCHROFF’s online configurator.

 

Create customized desktop cases with unmatched aesthetics with ease.

Configure your chassis quickly and easily – request a quote today!

Basics
  • Height
  • Width
  • Depth
  • EMC
  • Air Cooling
  • Air filter

Design Style

  • Color Top/Bottom/Side Cover
  • Color Side Frame
  • Color Rubber Strip
  • Graphics

Design Frame

  • Front Frame Design
  • Rear Frame Design

Board Mechanics

  • Front Panels
  • Mounting Front
  • Rear Panels
  • Mounting Rear
  • Application Boards

Product offering

Choose a desktop case that meets your application and cost requirements. If you need a quick and simple solution, select a standard desktop enclosure. If you want to modify the look and feel of a standard case, there are a thousands of options available. Or, create a totally bespoke desktop enclosure that reflects your vision and/or brand identity.


RatiopacPRO Style, desktop case, desktop enclosure

Standard

  • Simple and fast 
  • 220 standard item numbers
  • Available from 1 unit
  • One color scheme available
  • Appealing design
VIEW STANDARD

RatiopacPRO Style, desktop case, desktop enclosure

Modified

  • Simple, fast and unique
  • Up to 1000 different configuration options
  • Large range of standard color options to mix and match
  • Individual printing of covers
  • Available within 15 days

 

CONFIGURE

RatiopacPRO Style, desktop case, desktop enclosure

Custom

  • Complete individualized
  • Leverage your custom colors for all components
  • Stand-out with complex graphics
  • Individualize size and shape
  • Individual cut-outs, cooling concepts, etc.
GET IN TOUCH

REFERENCES

Technical documentation

Helpful Resources

Contact & Distribution

Contact Us

Unsure where to start?
For all your design, product and service needs, reach out to one of our experts today.

Where to Buy

Need to find our products near you?
Use our locator to find a distributor in your area.