Skip to main content

Please Select Your Country/Language Preferences

PCB Tainers, Retainers, and Card Guides

Economical offering to retain PCB's in sheet metal applications:

  • For low shock and vibration applications in sheet metal enclosures
  • Metal Tainers provide positive spring pressure to retain and/or ground the PCB
  • Nylon card guide products available for applications where resistance to akalines, weak acids or solvents is required 

Discover more

 

Filter By

Filter By

Products | 25 results

125 Stainless Steel Board Retainer

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Finish: Passivated

126 Stainless Steel Board Retainer

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Finish: Passivated

127 Lok-Tainer

  • Product Type: PCB Retainer
  • Type: PCB Lok-Tainer (Cam and Lobe Design)

15 PCB-Tainer

  • Product Type: PCB Retainer
  • Type: PCB Tainer (Spring Design)

165 Retainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)

166 Retainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)

18 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 " / 2.4 mm
    • Finish: Cadmium Plated
    • Length: 3 " / 76.2 mm

21 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)

24 Lok-Tainer

  • Product Type: PCB Retainer
  • Type: PCB Lok-Tainer (Cam and Lobe Design)

25 Lok-Tainer

  • Product Type: PCB Retainer
  • Material: Steel
  • Type: PCB Lok-Tainer (Cam and Lobe Design)

28 Lok-Tainer

  • Product Type: PCB Retainer
  • Material: Steel
  • Type: PCB Lok-Tainer (Cam and Lobe Design)

29 Lok-Tainer

  • Product Type: PCB Retainer
  • Material: Steel
  • Type: PCB Lok-Tainer (Cam and Lobe Design)

35-1 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)

35-2 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)

35-6 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)

35-7 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)

35-8 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)

37-6 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)

NW125 Retainer, 0.063" (1.6 mm) Board, 7.25" (184 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 " / 1.6 mm
    • Finish: Passivated
    • Length: 7.25 " / 184.2 mm

NW125 Retainer, 0.094" (2.4 mm) Board, 5.25" (133 mm) Long

  • Product Type: PCB Retainer
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 " / 2.4 mm
  • Finish: Passivated
    • Length: 5.25 " / 133.4 mm

NW125 Retainer, 0.094" (2.4 mm) Board, 7.25" (184 mm) Long

  • Product Type: PCB Retainer
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 " / 2.4 mm
  • Finish: Passivated
    • Length: 7.25 " / 184.2 mm

NW126 Retainer, 0.063" (1.6 mm) Board, 7.25" (184 mm) Long

  • Product Type: PCB Retainer
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 " / 1.6 mm
  • Finish: Passivated
    • Length: 7.25 " / 184.2 mm

NW126 Retainer, 0.094" (2.4 mm) Board, 5.25" (133 mm) Long

  • Product Type: PCB Retainer
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 " / 2.4 mm
  • Finish: Passivated
    • Length: 5.25 " / 133.4 mm

NW126 Retainer, 0.094" (2.4 mm) Board, 7.25" (184 mm) Long

  • Product Type: PCB Retainer
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 " / 2.4 mm
  • Finish: Passivated
    • Length: 7.25 " / 184.2 mm

NW165 Retainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 " / 1.6 mm
    • Finish: Electroless Nickel Plated
    • Length: 3.25 " / 82.55 mm
Catalog #:
NW165-06-3.25-EN