CPCI System for Pluggable PSU, Horizontal, 2 U, 4 Slot
- In accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG 2.0 rev. 3.0
- System with horizontal card cage. Board format Front: 6 U, 160 mm deep; Rear I/O: 6 U, 80 mm deep
- Backplane (signal and power backplane in one unit) 4 slot, 6 U, 64 bit System slot left, Power connector (2 x P 47)
- Heat dissipation by hot-swap fan unit (airflow left to right)
- Prepared for the assembly of a 19" CompactPCI power supply (3 U, 8 HP)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 4
- Type: 19" Rack Mount
- Backplane Type: 6 U CompactPCI
- Data Transfer: 64-bit PCI Bus
- Power per Slot: 40 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Left to Right
- Rack Height: 2 U
- Power Supply Type: (1) Pluggable PSU
- Power Supply Included: No
- Rear I/O: Yes
- Complies With: PICMG 2.0 R3.0
- Depth: 275 mm
- Height: 88.1 mm
- Width: 449 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
2 U CompactPCI System with horizontal Card Cage for four 6 U Boards, four RTM Boards and one CompactPCI 3 U Pluggable Power Supply. Option to assemble a second pluggable Power Supply.
Modified systems available on request.
48 VDC version on request.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Shielded 19" chassis, St, powder-coated, black, RAL 9005 | 1 | |
2 | Slot at front; IEEE guide rails incl. ESD clips (ESD clips fitted on right at front), for horizontal board mounting (6 U / 160 mm deep) | 4 | |
3 | Slot at rear; IEEE guide rails incl. ESD clips (ESD clips fitted on right at front), for horizontal mounting of rear I/O boards (6 U / 80 mm deep) | 4 | |
4 | Backplane for 6 U boards and power supply (2 x P 47 sockets), 4 slots, 64 bit; system slot to left, conforms to PICMG 2.0 rev. 3.0 | 1 | |
5 | Space for 19" CompactPCI PSU (3 U, 8 HP) | 2 | |
6 | Hot-swap fan unit, 2 fans, each 109 m3/h (64 cfm) | 1 | |
7 | AC input (IEC plug), mains filter module, fuse, mains switch | 1 | |
8 | Cable harness to connect all system components | 1 | |
9 | 3 U, 8 HP front panel, front mounted | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.