Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO Support Rail to DIN 43880 and DIN 60715

  • For retainer of modules in accordance with DIN 43880 and DIN 60715 like e.g. fuses or circuit breakers
  • For assembly on 19" module support
  • Support Rail, 430.5 x 35 x 7.5 mm
More

Catalog #:

24565-100
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Support Rail
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Material: Steel; Aluminium
  • Rack Width: 84 HP
  • Width: 441.4 mm
  • Depth: 37.5 mm
  • Package Quantity: 1
  • Height: 100 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

front panel for 19inch module support
"EuropacPRO Front Panel for 19"" Module Support, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive"
Catalog #: 24563-096

Recommended products

24563_100_STR_A.tif image
"EuropacPRO 19"" Subrack Kit for Power Distribution Module, Unshielded, 3 U, 84 HP, 115 mm"
Catalog #: 24563-100
hood for 19inch module support
"Hood for 19"" module support"
Catalog #: 24564-100
circuit breaker
Power Distribution Modules According to DIN 43880, Circuit Breaker 1 x 16 A
Catalog #: 20119-355
circuit breaker
Power Distribution Modules According to DIN 43880, Circuit Breaker 3 x 16 A
Catalog #: 20119-356
safety switch
Power Distribution Modules According to DIN 43880, FI Safety Switch, 16 A, 30 mA
Catalog #: 20119-354
circuit breaker
Power Distribution Modules According to DIN 43880, SCHUKO Socket 250 V, 16 A
Catalog #: 20119-357

ADDITIONAL PRODUCT DETAILS

Support rail to clip on retainer of modules in accordance with DIN 43880 like fuses or circuit breakers.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Adapter bracket, Al, 2 mm, anodized 2
2 Support rail, St profile, 35/7.5 mm, length 430.5 mm, passivated 1
3 Fixing materials kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.