Skip to main content

Please Select Your Country/Language Preferences

Aisle Containment Swing Door, Manual, 1200W, RAL 7035

  • Double doors suitable for an aisle width of 1200 mm
More

Catalog #:

22130-583
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cover
  • Type: Aisle Door
  • Works With: Aisle Containment
  • Width: 1200 mm
  • Color: Black Grey
  • Color Code: RAL 7035

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

door cover masks
Aisle Containment Door Adapter Panel, for 52 U Rack with Adjustable Feet, RAL 7021
Catalog #: 21630-164
door cover masks
Aisle Containment Door Adapter Panel, for 52 U Rack with 100 mm Plinth, RAL 7021
Catalog #: 21630-165
door cover masks
Aisle Containment Door Adapter Panel, for 47 U Rack with 200 mm Plinth, RAL 7021
Catalog #: 21630-873

ADDITIONAL PRODUCT DETAILS

Swing doors are the most widely used economical closing solutions in Aisle Containments.

Please order suitable door cover masks (above the door) separately.

Optional lever handle with lock on request.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Frame, St, 1.5 mm; with single pane safety glass 6 mm and 180° hinge, 2‐point magnetic locking on main door, bolt locking on base on side door 2
2 Fixing materials kit (for cabinet side) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.