Skip to main content

Please Select Your Country/Language Preferences

Guide Rails for 19" Subracks and Chassis

Products | 25 results

Guide Rail Multi Piece, Mid-Piece, Aluminium Extrusion, 160 mm, 2.5 mm Groove Width, Silver, 10 Pieces

  • Board Depth: 220 mm
  • Color: Silver
  • Groove Width: 2.5
  • Material: Aluminium
    • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
    • Product Type: Guide Rail
    • Type: Middle Section
    • Works With: Subracks; Cases; Chassis
Catalog #:
34562-814

Guide Rail Multi Piece, Mid-Piece, Aluminium Extrusion, 160 mm, 2.5 mm Groove Width, Silver, 10 Pieces

  • Board Depth: 280 mm
  • Color: Silver
  • Groove Width: 2.5
  • Material: Aluminium
    • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
    • Product Type: Guide Rail
    • Type: Middle Section
    • Works With: Subracks; Cases; Chassis
Catalog #:
34562-815

Guide Rail Multi Piece, Mid-Piece, Aluminium Extrusion, 160 mm, 2.5 mm Groove Width, Silver, 10 Pieces

  • Board Depth: 160 mm
  • Color: Silver
  • Groove Width: 2.5
  • Material: Aluminium
    • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
    • Product Type: Guide Rail
    • Type: Middle Section
    • Works With: Subracks; Cases; Chassis
Catalog #:
34562-813

Guide Rail Multi Piece, Mid-Piece, Aluminium Extrusion, 160 mm, 2.5 mm Groove Width, Silver, 10 Pieces

  • Board Depth: 340 mm
  • Color: Silver
  • Groove Width: 2.5
  • Material: Aluminium
    • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
    • Product Type: Guide Rail
    • Type: Middle Section
    • Works With: Subracks; Cases; Chassis
Catalog #:
34562-816

Guide Rail Multi Piece, Mid-Piece, Aluminium Extrusion, 160 mm, 2.5 mm Groove Width, Silver, 10 Pieces

  • Board Depth: 1000 mm
  • Color: Silver
  • Groove Width: 2.5
  • Material: Aluminium
    • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
    • Product Type: Guide Rail
    • Type: Middle Section
    • Works With: Subracks; Cases; Chassis
Catalog #:
34562-822

Coding Block for Accessory Type Guide Rail, PC, Bottom, Grey

  • Product Type: Coding/Keying Indicator
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding Block
  • Works With: Subracks; Cases; Chassis
    • Material: Polycarbonate
    • Color: Grey
    • Complies With: EN 45545-2
    • Package Quantity: 50
Catalog #:
64568-235

Coding Block for Accessory Type Guide Rail, PC, Bottom, Red

  • Product Type: Coding/Keying Indicator
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding Block
  • Works With: Subracks; Cases; Chassis
    • Material: Polycarbonate
    • Color: Red
    • Complies With: EN 45545-2
    • Package Quantity: 50
Catalog #:
64568-234

Coding Block for Accessory Type Guide Rail, PC, Top, Grey

  • Product Type: Coding/Keying Indicator
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding Block
  • Works With: Subracks; Cases; Chassis
    • Material: Polycarbonate
    • Color: Grey
    • Complies With: EN 45545-2
    • Package Quantity: 50
Catalog #:
64568-233

Coding Block for Accessory Type Guide Rail, PC, Top, Red

  • Product Type: Coding/Keying Indicator
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding Block
  • Works With: Subracks; Cases; Chassis
    • Material: Polycarbonate
    • Color: Red
    • Complies With: EN 45545-2
    • Package Quantity: 50
Catalog #:
64568-232

Guide Rail Multi Piece, Mid-Piece, Aluminium Extrusion, 1000 mm, 2 mm Groove Width, Silver, 10 Pieces

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Middle Section
  • Works With: Subracks; Cases; Chassis
    • Board Depth: 1000 mm
    • Groove Width: 2
    • Material: Aluminum
    • Color: Silver
Catalog #:
34560-900

Guide Rail Multi Piece, Mid-Piece, Aluminium Extrusion, 160 mm, 2 mm Groove Width, Silver, 10 Pieces

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Middle Section
  • Works With: Subracks; Cases; Chassis
    • Board Depth: 160 mm
    • Groove Width: 2
    • Material: Aluminum
    • Color: Silver
Catalog #:
34560-891

Guide Rail Multi Piece, Mid-Piece, Aluminium Extrusion, 220 mm, 2 mm Groove Width, Silver, 10 Pieces

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Middle Section
  • Works With: Subracks; Cases; Chassis
    • Board Depth: 220 mm
    • Groove Width: 2
    • Material: Aluminum
    • Color: Silver
Catalog #:
34560-892

Guide Rail Multi Piece, Mid-Piece, Aluminium Extrusion, 280 mm, 2 mm Groove Width, Silver, 10 Pieces

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Middle Section
  • Works With: Subracks; Cases; Chassis
    • Board Depth: 280 mm
    • Groove Width: 2
    • Material: Aluminum
    • Color: Silver
Catalog #:
34560-893

Coding Block for Accessory Type Guide Rail, PC, Bottom, RAL 3000

  • Product Type: Coding/Keying Indicator
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding Block
  • Works With: Subracks; Cases; Chassis
    • Material: Polycarbonate
    • Color: Red
    • Complies With: EN 45545-2
    • Package Quantity: 50
Catalog #:
34568-234

Coding Block for Accessory Type Guide Rail, PC, Bottom, RAL 7016

  • Product Type: Coding/Keying Indicator
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding Block
  • Works With: Subracks; Cases; Chassis
    • Material: Polycarbonate
    • Color: Grey
    • Complies With: EN 45545-2
    • Package Quantity: 50
Catalog #:
34568-235

Coding Block for Accessory Type Guide Rail, PC, Top, RAL 7016

  • Product Type: Coding/Keying Indicator
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding Block
  • Works With: Subracks; Cases; Chassis
    • Material: Polycarbonate
    • Color: Grey
    • Complies With: EN 45545-2
    • Package Quantity: 50
Catalog #:
34568-233

Coding Block for Accessory Type Guide Rail, PC, Top, RAL3000

  • Product Type: Coding/Keying Indicator
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Coding Block
  • Works With: Subracks; Cases; Chassis
    • Material: Polycarbonate
    • Color: Red
    • Complies With: EN 45545-2
    • Package Quantity: 50
Catalog #:
34568-232

Guide Rail ESD Clip

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: ESD Clip
  • Works With: Subracks; Cases; Chassis
    • Package Quantity: 50
Catalog #:
24560-255

Guide Rail Multi Piece, Mid-Piece, Plastic Extrusion, 1000 mm, 2 mm Groove Width, Grey, 10 Pieces

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Middle Section
  • Works With: Subracks; Cases; Chassis
    • Board Depth: 1000 mm
    • Groove Width: 2
    • Material: Plastic
    • Color: Grey
    • Color Code: RAL 7035
Catalog #:
34564-900

Guide Rail Multi Piece, Mid-Piece, Plastic Extrusion, 160 mm, 2 mm Groove Width, Grey, 10 Pieces

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Middle Section
  • Works With: Subracks; Cases; Chassis
    • Board Depth: 160 mm
    • Groove Width: 2
    • Material: Plastic
    • Color: Grey
    • Color Code: RAL 7035
Catalog #:
34564-891

Guide Rail Multi Piece, Mid-Piece, Plastic Extrusion, 220 mm, 2 mm Groove Width, Grey, 10 Pieces

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Middle Section
  • Works With: Subracks; Cases; Chassis
    • Board Depth: 220 mm
    • Groove Width: 2
    • Material: Plastic
    • Color: Grey
    • Color Code: RAL 7035
Catalog #:
34564-892

Guide Rail Multi Piece, Mid-Piece, Plastic Extrusion, 280 mm, 2 mm Groove Width, Grey, 10 Pieces

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Middle Section
  • Works With: Subracks; Cases; Chassis
    • Board Depth: 280 mm
    • Groove Width: 2
    • Material: Plastic
    • Color: Grey
    • Color Code: RAL 7035
Catalog #:
34564-893

Guide Rail Standard CPCI, Aluminum, 160 mm, Groove Width 12,3mm, grey, 2 Pieces

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Type: Conduction Cooled Assembly CompactPCI
  • Works With: Subracks; Cases
    • Length: 160 mm
    • Groove Width: 12.34
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
24566-005

Guide Rail Standard VPX, Aluminum, 160 mm, Groove Width 12,3mm, grey, 2 Pieces

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Type: Conduction Cooled Assembly VPX
  • Works With: Subracks; Cases
    • Length: 160 mm
    • Groove Width: 12.34
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
24566-004

Guide Rail With Coding IEEE ESD Clip, Alignment Pin

  • Product Type: Guide Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: ESD Clip
  • Works With: Guide Rails; Cases; Chassis
    • Package Quantity: 50
Catalog #:
24560-256